Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LSX-T7/0GT061

Base Product: LSX-CHASSIS

  • Available in:
  • Latin America
  • North America

LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode OSP Stranded, 61 Meters, Far end connection Stub

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis, with IFC cable
Product Series LSX

General Specifications

Functionality Patching
Application Used in LSX-style frames only
Cable Exit Location Upward
Cable Stub Type OSP, stranded
Color Putty white
Growth Configuration Fully loaded
Interface, front SC/UPC
Interface, rear Stub tail
Rack Type EIA 19 in | EIA 23 in
Rack Units 6
Shelf Movement Fixed
Total Ports, quantity 144

Dimensions

Height 228.6 mm | 9 in
Width 482.6 mm | 19 in
Depth 304.8 mm | 12 in
Cable Length 61 m | 200.131 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis, with IFC cable
Product Series LSX

General Specifications

Functionality Patching
Application Used in LSX-style frames only
Cable Exit Location Upward
Cable Stub Type OSP, stranded
Color Putty white
Growth Configuration Fully loaded
Interface, front SC/UPC
Interface, rear Stub tail
Rack Type EIA 19 in | EIA 23 in
Rack Units 6
Shelf Movement Fixed
Total Ports, quantity 144

Dimensions

Height 228.6 mm | 9 in
Width 482.6 mm | 19 in
Depth 304.8 mm | 12 in
Cable Length 61 m | 200.131 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Selection Guide

Product Specification

Building Information Modeling (BIM) Objects

Product Selection Guide

Product Specification