Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® Splice Tray, mass fusion, up to 6 protection sleeves, 148 mm x 191 mm x 19 mm
Regional Availability | Latin America | North America |
Product Type | Fiber splice tray |
Product Brand | NG4access® |
Product Series | NG4 |
Application | Used with NG4access-style frames only |
Color | Black |
Splicing Capacity, maximum | 72 |
Splicing Type | Mass fusion, ribbon |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Product Type | Fiber splice tray |
Product Brand | NG4access® |
Product Series | NG4 |
Application | Used with NG4access-style frames only |
Color | Black |
Splicing Capacity, maximum | 72 |
Splicing Type | Mass fusion, ribbon |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |