NG4access® Adapter Pack Universal Kit, 2 blocks with 4 MPO Adapter positions each, enhanced Method B (key up/up)
Features and Benefits
- Adapter ports are staggered for easy connector insertion/removal, and help to clearly identify individual adapter ports
- Each chassis can be loaded with up to 48 adapter packs while two adapter packs snap into a single access tray
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber adapter pack |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
General Specifications
Application | For use with NG4 panels |
Adapters, quantity, front | 4 |
Body Style | Simplex | Straight orientation |
Color, front | Putty white |
Interface | MPO |
Total Ports, quantity, front | 48 |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber adapter pack |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
General Specifications
Application | For use with NG4 panels |
Adapters, quantity, front | 4 |
Body Style | Simplex | Straight orientation |
Color, front | Putty white |
Interface | MPO |
Total Ports, quantity, front | 48 |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse