Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NG4-ODF

Base Product
  • Available in:
  • Latin America
  • North America

NG4access® ODF Skeleton Frame for holding NG4access fiber panels

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of NG4-ODF by selecting options

Loading...
Product
Height Width Regional Availability Product Brand Product Series Product Type Access Application Color Growth Configuration Mounting
NG4-FR100000 NG4-FR100000
NG4access® Fiber Skeleton Bay
2133.6 mm | 84 in 757.94 mm | 29.84 in Latin America | North America NG4access® NG4 Frame Front | Rear For use with NG4 panels Black Unloaded Concrete floor | Raised floor
NG4-FR1000A1 NG4-FR1000A1
NG4access® Fiber Skeleton Bay with integrated FOTSP
2133.6 mm | 84 in 1066.8 mm | 42 in Latin America | North America NG4access® NG4 Frame Front | Rear For use with NG4 panels Black Unloaded Concrete floor | Raised floor
Features and Benefits
CommScope’s NG4access ODF frame is Telcordia® GR-449-CORE, Issue 3 compliant and designed to meet today’s high-density network needs. The frame is designed with an emphasis on superior cable management and ease of use, including features such as ample trough space for cable and jumpers, front and rear access to cable and connectors and storage for jumpers. The frame sections are shipped from the factory fully equipped with all cable management hardware including integrated jumper slack storage. The frame will hold six universal chassis.

The NG4access frame is the cornerstone of the NG4access ODF product line. This seismic GR-63 Zone 4 certified frame utilizes an industry-standard base frame and has six horizontal rear troughs and lower trough. This abundant trough space minimizes fiber pileup and congestion, leading to easier jumper traceability and removal. The frame has mounting positions for (6) NG4access 7-inch high chassis, which will hold up to 576 LC or 288 SC connections. On the rear of the frame, a mounting location is available for a single splice chassis without sacrificing an available chassis position for standard chassis. The vertical cable guides and slack storage system are designed to accommodate 3,456 LC terminations using 1.2mm patch cords while maintaining a 15 mm bend radius protection at all bending locations. For additional flexibility in cable routing, the frame also includes a built-in jumper storage area on the left side. The NG4access frame meets interoperability standards covered in GR-449-CORE, Issue 3 and accommodates standard 19-inch wide frame mount equipment.

Product Classification

Regional Availability Latin America | North America
Product Type Frame
Product Brand NG4access®
Product Series NG4

General Specifications

Access Front | Rear
Application For use with NG4 panels
Color Black
Growth Configuration Unloaded
Mounting Concrete floor | Raised floor

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor
Qualification Standards Seismic rating, zone 4 | Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1
Packaging Type Crate | Pallet

Product Classification

Regional Availability Latin America | North America
Product Type Frame
Product Brand NG4access®
Product Series NG4

General Specifications

Access Front | Rear
Application For use with NG4 panels
Color Black
Growth Configuration Unloaded
Mounting Concrete floor | Raised floor

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor
Qualification Standards Seismic rating, zone 4 | Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1
Packaging Type Crate | Pallet
Click on image to enlarge.

Product Specification

Video

NG4access Chassis and Frame Patch Cord Routing
NG4access Chassis and Frame Patch Cord Routing
NG4access Vertical Cable Guide Installation and Removal

Product Specification

Video

NG4access Chassis and Frame Patch Cord Routing
NG4access Chassis and Frame Patch Cord Routing
NG4access Vertical Cable Guide Installation and Removal