413842-000 | RABC-300
- Available in:
- EMEA
RABC Copper Closure, butt, unpressurized, heat shrink, 580 mm joint length, for up to 4 cables
Specifications
Features and Benefits
- Suitable for use as an overhead, underground or pedestal joint closure in both new construction and maintenance applications
- Provides an excellent environmental and mechanical seal for telephone splices in the distribution network
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Unpressurized heat shrink closure |
Product Series | RABC |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Cable Capacity, maximum | 4 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | Single-ended |
Color | Black |
Dimensions
Length | 800 mm | 31.496 in |
Single Cable Diameter, maximum | 155 mm | 6.102 in |
Single Cable Diameter, minimum | 60 mm | 2.362 in |
Splice Bundle Diameter, maximum | 135 mm | 5.315 in |
Sheath Opening, nominal | 580 mm | 22.835 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Included | Abrasive strip | Aluminum foil | Branch-off clip | Clamp | O-ring seal | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Unpressurized heat shrink closure |
Product Series | RABC |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Cable Capacity, maximum | 4 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | Single-ended |
Color | Black |
Dimensions
Length | 800 mm | 31.496 in |
Single Cable Diameter, maximum | 155 mm | 6.102 in |
Single Cable Diameter, minimum | 60 mm | 2.362 in |
Splice Bundle Diameter, maximum | 135 mm | 5.315 in |
Sheath Opening, nominal | 580 mm | 22.835 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Included | Abrasive strip | Aluminum foil | Branch-off clip | Clamp | O-ring seal | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse