423303-000 | XAGA550L-A4-170/35-M463
- Available in:
- Latin America
- North America
XAGA® 550L Copper Closure, unpressurized, heat shrink, 37 inch sheath opening, 1.7 inch splice bundle diameter
Specifications
Features and Benefits
- Full range of closures to suit all copper cable sizes
- High performance heat-shrinkable closure for both maintenance and new constructions
- Suitable for use with all standard copper connector systems
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Unpressurized heat shrink closure |
Product Brand | XAGA® |
Product Series | XAGA 550L |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Branch-off Clip | To be ordered seperately |
Cable Capacity, maximum | 3 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | In-line |
Color | Black |
Mounting | Duct | Manhole |
Splice Protection Type | Metal canister |
Dimensions
Single Cable Diameter, minimum | 8.89 mm | 0.35 in |
Splice Bundle Diameter, maximum | 43.18 mm | 1.7 in |
Sheath Opening, nominal | 939.8 mm | 37 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Below ground | Buried |
Packaging and Weights
Included | Abrasive strip | Aluminum closing strip | Aluminum foil | Cleaning tissues | Flexible stainless steel channels | Heatshrinkable sleeve | Metal canister | Shield continuity wire | Underclips | Valve hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Unpressurized heat shrink closure |
Product Brand | XAGA® |
Product Series | XAGA 550L |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Branch-off Clip | To be ordered seperately |
Cable Capacity, maximum | 3 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | In-line |
Color | Black |
Mounting | Duct | Manhole |
Splice Protection Type | Metal canister |
Dimensions
Single Cable Diameter, minimum | 8.89 mm | 0.35 in |
Splice Bundle Diameter, maximum | 43.18 mm | 1.7 in |
Sheath Opening, nominal | 939.8 mm | 37 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Below ground | Buried |
Packaging and Weights
Included | Abrasive strip | Aluminum closing strip | Aluminum foil | Cleaning tissues | Flexible stainless steel channels | Heatshrinkable sleeve | Metal canister | Shield continuity wire | Underclips | Valve hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse