456297-000 | XAGA1000-D2-KIT-M478
- Available in:
- Latin America
- North America
XAGA® 1000 Copper Closure, pressurized, heat shrink, 24 inch sheath opening, 6.2 inch splice bundle diameter
Specifications
Features and Benefits
- Full range of closures to suit all copper cable sizes
- High performance heat-shrinkable closure for both maintenance and new constructions
- Suitable for use with all standard copper connector systems
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Pressurized heat shrink closure |
Product Brand | XAGA® |
Product Series | XAGA 1000 |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Branch-off Clip | To be ordered seperately |
Cable Capacity, maximum | 4 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | In-line |
Color | Black |
Mounting | Duct | Manhole |
Splice Protection Type | Metal canister with valve |
Dimensions
Single Cable Diameter, minimum | 55.88 mm | 2.2 in |
Splice Bundle Diameter, maximum | 157.48 mm | 6.2 in |
Sheath Opening, nominal | 609.6 mm | 24 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Below ground | Buried |
Packaging and Weights
Included | Abrasive strip | Aluminum closing strip | Aluminum foil | Cleaning tissues | Flexible stainless steel channels | Heatshrinkable sleeve | Metal canister | Shield continuity wire | Underclips | Valve hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Pressurized heat shrink closure |
Product Brand | XAGA® |
Product Series | XAGA 1000 |
General Specifications
Application | For use with Polyethylene and metal jacketed cables |
Branch-off Clip | To be ordered seperately |
Cable Capacity, maximum | 4 |
Cable Sealing Type | Hotmelt adhesive |
Closure Style | In-line |
Color | Black |
Mounting | Duct | Manhole |
Splice Protection Type | Metal canister with valve |
Dimensions
Single Cable Diameter, minimum | 55.88 mm | 2.2 in |
Splice Bundle Diameter, maximum | 157.48 mm | 6.2 in |
Sheath Opening, nominal | 609.6 mm | 24 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Below ground | Buried |
Packaging and Weights
Included | Abrasive strip | Aluminum closing strip | Aluminum foil | Cleaning tissues | Flexible stainless steel channels | Heatshrinkable sleeve | Metal canister | Shield continuity wire | Underclips | Valve hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse