64512701C-30 | 6451 2 701C-30
- Available in:
- Australia/New Zealand
- EMEA
HighBand® Cable Assembly, Cat 6, RJ45-RJ45, 3 m
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Twisted pair patch cord |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | Blue |
Pairs, quantity | 4 |
Dimensions
Cord Length | 3 m | 9.843 ft |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Twisted pair patch cord |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | Blue |
Pairs, quantity | 4 |
Dimensions
Cord Length | 3 m | 9.843 ft |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse