Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

64512703C-10 | 6451 2 703C-10

  • Available in:
  • Australia/New Zealand
  • EMEA

HighBand® Cable Assembly, Cat 6, UTP, 1.2 m Highband® to Highband® 8 to 8 POS PL-PL Bag

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Twisted pair patch cord
Product Brand HighBand®
Product Series HighBand®

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Blue
Pairs, quantity 4

Dimensions

Cord Length 1.2 m | 3.937 ft

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Twisted pair patch cord
Product Brand HighBand®
Product Series HighBand®

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Blue
Pairs, quantity 4

Dimensions

Cord Length 1.2 m | 3.937 ft

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification