Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

64512706-70 | 6451 2 706-70

  • Available in:
  • Australia/New Zealand
  • EMEA

HighBand® Cable Assembly, 25F/F4P-RJ45, blue, 7.5 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Copper patch cord
Product Brand HighBand®
Product Series HighBand®

General Specifications

ANSI/TIA Category 6
Interface, Connector A 4-pair plug
Interface, Connector B RJ45 plug
Jacket Color Blue
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 7.5 m | 24.606 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Copper patch cord
Product Brand HighBand®
Product Series HighBand®

General Specifications

ANSI/TIA Category 6
Interface, Connector A 4-pair plug
Interface, Connector B RJ45 plug
Jacket Color Blue
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 7.5 m | 24.606 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification