Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

66242340-00 | 6624 2 340-00

  • Available in:
  • Australia/New Zealand
  • EMEA

LSA-PLUS® Test Cord, LSA-PLUS to Banana, 1.5 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Copper patch cord
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

ANSI/TIA Category 3
Interface, Connector A LSA-PLUS plug
Interface, Connector B Banana plug
Jacket Color Gray
Pairs, quantity 2

Dimensions

Cord Length 1.5 m | 4.921 ft

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Copper patch cord
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

ANSI/TIA Category 3
Interface, Connector A LSA-PLUS plug
Interface, Connector B Banana plug
Jacket Color Gray
Pairs, quantity 2

Dimensions

Cord Length 1.5 m | 4.921 ft

Packaging and Weights

Packaging quantity 1

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification