760244143 | RIBCBOUT-1/4-35-144
- Available in:
- Latin America
- North America
Single kit for use in NG4
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit |
General Specifications
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 2 |
Fibers per Ribbon, maximum | 36 |
Fibers per Tube, maximum | 72 |
Tubes per Leg, quantity | 2 |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit |
General Specifications
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 2 |
Fibers per Ribbon, maximum | 36 |
Fibers per Tube, maximum | 72 |
Tubes per Leg, quantity | 2 |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse