760244146 | RIBCBOUT-3/8-300-3456
- Available in:
- Latin America
- North America
Kit designed for OMX applications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit |
General Specifications
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 36 |
Fibers per Ribbon, maximum | 24 |
Fibers per Tube, maximum | 96 |
Tubes per Leg, quantity | 3 |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit |
General Specifications
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 36 |
Fibers per Ribbon, maximum | 24 |
Fibers per Tube, maximum | 96 |
Tubes per Leg, quantity | 3 |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse