760244149 | RIBCBOUT-3/8-75-1728
- Available in:
- Latin America
- North America
Kit designed for FEC, FLEX or SD applications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit |
General Specifications
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 6 |
Fibers per Ribbon, maximum | 36 |
Fibers per Tube, maximum | 288 |
Tubes per Leg, quantity | 1 |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit |
General Specifications
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 6 |
Fibers per Ribbon, maximum | 36 |
Fibers per Tube, maximum | 288 |
Tubes per Leg, quantity | 1 |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse