760245548 | ODF-SPLCAB-24
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
UMSC (Universal Mounted Splice Cabinet) with up to 6912 fiber splices capacity (Rollable ribbon cables), exit up, gray, splice trays are not included
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Universal Mounted Splice Cabinet |
Product Series | Flex Frame |
General Specifications
Access | Front |
Cable Entry Location | Top |
Cable Exit Location | Top |
Color | Gray |
Growth Configuration | Unloaded |
Mounting | Back to Back | Rack, EIA 19 in | Rack, EIA 23 in | Wall |
Splice Trays Included, quantity | 0 |
Splicing Capacity Note | Up to 6912 Rollable Ribbon Splices |
Splicing Capacity, maximum | 6912 |
Dimensions
Height | 1747.3 mm | 68.791 in |
Width | 443 mm | 17.441 in |
Depth | 287.9 mm | 11.335 in |
Environmental Specifications
Environmental Space | Indoor |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Universal Mounted Splice Cabinet |
Product Series | Flex Frame |
General Specifications
Access | Front |
Cable Entry Location | Top |
Cable Exit Location | Top |
Color | Gray |
Growth Configuration | Unloaded |
Mounting | Back to Back | Rack, EIA 19 in | Rack, EIA 23 in | Wall |
Splice Trays Included, quantity | 0 |
Splicing Capacity Note | Up to 6912 Rollable Ribbon Splices |
Splicing Capacity, maximum | 6912 |
Dimensions
Height | 1747.3 mm | 68.791 in |
Width | 443 mm | 17.441 in |
Depth | 287.9 mm | 11.335 in |
Environmental Specifications
Environmental Space | Indoor |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Brochure
Product Specification
User Manual
Video
Universal Splice Cabinet Installation Training

Universal Splice Cabinet Installation Training
Warranty
Assembly Drawing
Brochure
Product Compliance Documentation
Product Specification
User Manual
Video
Universal Splice Cabinet Installation Training

Universal Splice Cabinet Installation Training
Warranty
Other Ways to Browse