1-1671080-2
- Available in:
- Australia/New Zealand
- EMEA
Pass-Through Duct, 2U, hinged
Features and Benefits
- Allows left to right side patching as well as front to back patching and intra-cabinet patching
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Cable management hardware |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Units | 2 |
Dimensions
Height | 88.9 mm | 3.5 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Cable management hardware |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Units | 2 |
Dimensions
Height | 88.9 mm | 3.5 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse