Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ULXLCLCC6

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • Europe
  • Latin America
  • Middle East/Africa
  • North America

Ultra Low Loss ULL LazrSPEED® 550 LC/UPC to LC/UPC Ruggedized fanout Cable, 12-Fiber, Plenum, 12 fiber PmP 2.0 mm Dca

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of ULXLCLCC6 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

There is no configuration defined for this product. Please send feedback to report a website issue.

Product Classification

Regional Availability Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Ruggedized fanout
Product Brand SYSTIMAX ULL
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Color, boot A Blue
Color, connector A Black
Color, boot B Blue
Color, connector B Black
Construction Type Stranded
Furcation Color Aqua
Interface, Connector A LC/UPC
Interface Feature, connector A ULL
Interface, Connector B LC/UPC
Interface Feature, connector B ULL
Jacket Color Aqua
Fibers per Subunit, quantity 12
Total Fibers, quantity 12

Dimensions

Cable Assembly Length Range (m) 3 – 305
Cable Assembly Length Range (ft) 10 – 999

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
Environmental Space Indoor | Plenum

Product Classification

Regional Availability Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Ruggedized fanout
Product Brand SYSTIMAX ULL
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Color, boot A Blue
Color, connector A Black
Color, boot B Blue
Color, connector B Black
Construction Type Stranded
Furcation Color Aqua
Interface, Connector A LC/UPC
Interface Feature, connector A ULL
Interface, Connector B LC/UPC
Interface Feature, connector B ULL
Jacket Color Aqua
Fibers per Subunit, quantity 12
Total Fibers, quantity 12

Dimensions

Cable Assembly Length Range (m) 3 – 305
Cable Assembly Length Range (ft) 10 – 999

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
Environmental Space Indoor | Plenum
Click on image to enlarge.