760249633
- Available in:
- Europe
- Middle East/Africa
Low Tolerance length Singlemode MPO (Male) to MPO (Male) trunk, 24-Fiber, Low Smoke Zero Halogen B2ca, 290MT
Specifications
Product Classification
Regional Availability | Europe | Middle East/Africa |
Portfolio | CommScope® |
Product Type | Fiber trunk cable assembly |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters |
General Specifications
Color, boot A | Black |
Color, connector A | Green |
Color, boot B | Black |
Color, connector B | Green |
Construction Type | Stranded |
Furcation Color | Yellow |
Interface, Connector A | MPO-12/APC Male |
Interface, Connector B | MPO-12/APC Male |
Jacket Color | Yellow |
Polarity | Method B (LL) |
Fibers per Subunit, quantity | 12 |
Total Fibers, quantity | 24 |
Dimensions
Breakout Length | 33 in |
Cord Length | 290 m | 951.444 ft |
Cable Assembly Length Tolerance | +1/-0 ft |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Europe | Middle East/Africa |
Portfolio | CommScope® |
Product Type | Fiber trunk cable assembly |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters |
General Specifications
Color, boot A | Black |
Color, connector A | Green |
Color, boot B | Black |
Color, connector B | Green |
Construction Type | Stranded |
Furcation Color | Yellow |
Interface, Connector A | MPO-12/APC Male |
Interface, Connector B | MPO-12/APC Male |
Jacket Color | Yellow |
Polarity | Method B (LL) |
Fibers per Subunit, quantity | 12 |
Total Fibers, quantity | 24 |
Dimensions
Breakout Length | 33 in |
Cord Length | 290 m | 951.444 ft |
Cable Assembly Length Tolerance | +1/-0 ft |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse