Fiber Optic Patch Cord, Duplex, Multimode OM3, LC/UPC to LC/UPC, 3 mm, LSZH/OFNR, aqua, 40 m
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 185 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Aqua |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Aqua |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 40 m | 131.234 ft |
Diameter Over Jacket | 3 mm | 0.118 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 185 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Aqua |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Aqua |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 40 m | 131.234 ft |
Diameter Over Jacket | 3 mm | 0.118 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse