Fiber Optic Patch Cord, OS2, LC/LC duplex, 1.8 mm LSZH & OFNR, 40 m
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 210 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 2 |
Color, boot B | Blue |
Color, connector B | Blue |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 40 m | 131.234 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum, connector A | 0.3 dB |
Insertion Loss, maximum, connector B | 0.3 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 50 dB |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 210 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 2 |
Color, boot B | Blue |
Color, connector B | Blue |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 40 m | 131.234 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum, connector A | 0.3 dB |
Insertion Loss, maximum, connector B | 0.3 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 50 dB |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse