Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

N-048-DZ-5M-FMU

Base Product: N-DZ

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber indoor cable, LazrSPEED® Riser/LSZH rated Distribution, interlocking aluminum armored, Multimode OM2+, 48 fiber multi-unit with 12 fiber subunits, Feet jacket marking, B2ca flame rating

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor cable
Product Series N-DZ

General Specifications

Armor Type Interlocking aluminum
Cable Type Distribution
Construction Type Armored
Subunit Type Gel-free
Jacket Marking Feet
Subunit, quantity 4
Fibers per Subunit, quantity 12
Total Fiber Count 48

Dimensions

Buffer Tube/Subunit Diameter 6.07 mm | 0.239 in
Diameter Over Armor 22.23 mm | 0.875 in
Diameter Over Jacket 24.3 mm | 0.957 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 485 mm | 19.094 in
Minimum Bend Radius, unloaded 340 mm | 13.386 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1335 N | 300.12 lbf
Compression 85 N/mm | 485.363 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 35 N-m | 309.776 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 92 m | 301.837 ft

Optical Specifications

Fiber Type OM2+, LazrSPEED® 150 | OM2+, LazrSPEED® 150

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH) | Riser
Flame Test Listing NEC OFCR-ST1 (ETL) and c(ETL)
Flame Test Method IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685

Environmental Test Specifications

Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -10 °C to +60 °C (+14 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 443 kg/km | 297.682 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor cable
Product Series N-DZ

General Specifications

Armor Type Interlocking aluminum
Cable Type Distribution
Construction Type Armored
Subunit Type Gel-free
Jacket Marking Feet
Subunit, quantity 4
Fibers per Subunit, quantity 12
Total Fiber Count 48

Dimensions

Buffer Tube/Subunit Diameter 6.07 mm | 0.239 in
Diameter Over Armor 22.23 mm | 0.875 in
Diameter Over Jacket 24.3 mm | 0.957 in

Mechanical Specifications

Minimum Bend Radius, loaded 485 mm | 19.094 in
Minimum Bend Radius, unloaded 340 mm | 13.386 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1335 N | 300.12 lbf
Compression 85 N/mm | 485.363 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 35 N-m | 309.776 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 92 m | 301.837 ft

Optical Specifications

Fiber Type OM2+, LazrSPEED® 150 | OM2+, LazrSPEED® 150

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH) | Riser
Flame Test Listing NEC OFCR-ST1 (ETL) and c(ETL)
Flame Test Method IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685

Environmental Test Specifications

Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -10 °C to +60 °C (+14 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 443 kg/km | 297.682 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system