2-1716219-3 | C-004-L2-5L-M04BK/40G/GY/FS/B
Base Product: C-L2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fire Survival (120min) Fiber Optic Cable, multimode, OM3, 4-fiber, loose tube, gel filled, ULSZH, 2000 m. Provides Rodent Resistance.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-1716219-3 INT/EXT FIRE SURVIVAL 4x50/125 OM3 [Serial number] [metre mark] |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Diameter Over Jacket | 12.7 mm | 0.5 in |
Optical Specifications
Fiber Type | OM3, bend insensitive |
Optical Specifications, Wavelength Specific
Standards Compliance | TIA-492AAAD (OM4) |
Environmental Specifications
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1b |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 | IEC 60332-1-2 |
Flame Test Method | EN 50399 | IEC 60331-25 (120) Fire resistance: 120 minutes at 750 °C (no fiber break) | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-1716219-3 INT/EXT FIRE SURVIVAL 4x50/125 OM3 [Serial number] [metre mark] |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Diameter Over Jacket | 12.7 mm | 0.5 in |
Optical Specifications
Fiber Type | OM3, bend insensitive |
Optical Specifications, Wavelength Specific
Standards Compliance | TIA-492AAAD (OM4) |
Environmental Specifications
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1b |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 | IEC 60332-1-2 |
Flame Test Method | EN 50399 | IEC 60331-25 (120) Fire resistance: 120 minutes at 750 °C (no fiber break) | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse