Fiber Optic Cable, dualan, 2-fiber, OFNP, 2.9 mm, OM3, white
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | White |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 2.9 mm | 0.114 in |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm |
Standards Compliance | TIA-492AAAC (OM3) |
Environmental Specifications
Environmental Space | Plenum |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | White |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 2.9 mm | 0.114 in |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm |
Standards Compliance | TIA-492AAAC (OM3) |
Environmental Specifications
Environmental Space | Plenum |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse