Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760248563 | C-096-LN-8F-X12BK/14D/D

Base Product: C-LN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber Indoor/Outdoor Cable, Low Smoke Zero Halogen, 96 fiber, Microsheath, Singlemode, G.657.A1, Gel-free, Custom jacket marking, Black jacket color, Dca Flame rating

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Stranded microsheath tube
Subunit Type Gel-free
Jacket Color Black
Jacket Marking Custom printing
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB F.O. CABLE 760248563 96x9/125 ITU-T G.657A1 EN50575 CLASS D ULSZH (SERIAL NUMBER) (METRE MARK)
Subunit, quantity 8
Fibers per Subunit, quantity 12
Total Fiber Count 96

Dimensions

Cable Length 2000 m | 6561.680 ft
Diameter Over Jacket 6.8 mm | 0.268 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 100 mm | 3.937 in
Minimum Bend Radius, unloaded 55 mm | 2.165 in
Tensile Load, long term, maximum 200 N | 44.962 lbf
Tensile Load, short term, maximum 700 N | 157.366 lbf
Cable Crush Resistance, maximum 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-21 E3
Impact 2 N-m | 17.701 in lb
Impact Test Method IEC 60794-1-21 E4
Strain Test Method IEC 60794-1-21 E1

Optical Specifications

Fiber Type G.657.A1

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm
Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 40 kg/km | 26.879 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Stranded microsheath tube
Subunit Type Gel-free
Jacket Color Black
Jacket Marking Custom printing
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB F.O. CABLE 760248563 96x9/125 ITU-T G.657A1 EN50575 CLASS D ULSZH (SERIAL NUMBER) (METRE MARK)
Subunit, quantity 8
Fibers per Subunit, quantity 12
Total Fiber Count 96

Dimensions

Cable Length 2000 m | 6561.680 ft
Diameter Over Jacket 6.8 mm | 0.268 in

Mechanical Specifications

Minimum Bend Radius, loaded 100 mm | 3.937 in
Minimum Bend Radius, unloaded 55 mm | 2.165 in
Tensile Load, long term, maximum 200 N | 44.962 lbf
Tensile Load, short term, maximum 700 N | 157.366 lbf
Cable Crush Resistance, maximum 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-21 E3
Impact 2 N-m | 17.701 in lb
Impact Test Method IEC 60794-1-21 E4
Strain Test Method IEC 60794-1-21 E1

Optical Specifications

Fiber Type G.657.A1

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm
Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 40 kg/km | 26.879 lb/kft
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification