Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760256147 | C-012-LN-5G-M12BK/15D/B2

Base Product: C-LN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber Indoor/outdoor Cable, Low Smoke Zero Halogen / 12 fiber Microsheath, Gel-free , Meters jacket marking, Black jacket color, B2ca flame rating

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Stranded microsheath tube
Subunit Type Gel-free
Filler, quantity 4
Jacket Color Black
Jacket Marking Meters
Subunit, quantity 1
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Cable Length 2000 m | 6561.680 ft
Buffer Tube/Subunit Diameter 1.5 mm | 0.059 in
Diameter Over Jacket 6.7 mm | 0.264 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 150 mm | 5.906 in
Minimum Bend Radius, unloaded 100 mm | 3.937 in
Tensile Load, long term, maximum 150 N | 33.721 lbf
Tensile Load, short term, maximum 480 N | 107.908 lbf
Cable Crush Resistance, maximum 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-21 E3
Impact 2 N-m | 17.701 in lb
Impact Test Method IEC 60794-1-21 E4
Strain Test Method IEC 60794-1-21 E1
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type OM5, LazrSPEED® wideband

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 49 kg/km | 32.926 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Stranded microsheath tube
Subunit Type Gel-free
Filler, quantity 4
Jacket Color Black
Jacket Marking Meters
Subunit, quantity 1
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Cable Length 2000 m | 6561.680 ft
Buffer Tube/Subunit Diameter 1.5 mm | 0.059 in
Diameter Over Jacket 6.7 mm | 0.264 in

Mechanical Specifications

Minimum Bend Radius, loaded 150 mm | 5.906 in
Minimum Bend Radius, unloaded 100 mm | 3.937 in
Tensile Load, long term, maximum 150 N | 33.721 lbf
Tensile Load, short term, maximum 480 N | 107.908 lbf
Cable Crush Resistance, maximum 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-21 E3
Impact 2 N-m | 17.701 in lb
Impact Test Method IEC 60794-1-21 E4
Strain Test Method IEC 60794-1-21 E1
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type OM5, LazrSPEED® wideband

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 49 kg/km | 32.926 lb/kft
Click on image to enlarge.

Declaration of Performance

Product Specification

Declaration of Performance

Product Specification