Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810009782/DB | Z-006-LA-8W-M06BK/25D

Base Product: Z-LA

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber indoor/outdoor cable, TeraSPEED®, Single Jacket/Single Armor, Low Smoke Zero Halogen (LSZH), Singlemode G.652.D and G.657.A1, 6 fiber, Gel-Free, Stranded Loose Tube, Meters jacket marking, Black jacket color

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Corrugated steel tape armor is strong yet flexible, providing additional crush and rodent protection

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series Z-LA

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-free
Filler, quantity 4
Jacket Color Black
Jacket Marking Meters
Subunit, quantity 1
Fibers per Subunit, quantity 6
Total Fiber Count 6

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 13 mm | 0.512 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 195 mm | 7.677 in
Minimum Bend Radius, unloaded 130 mm | 5.118 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 22 N/mm | 125.623 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 3 N-m | 26.552 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 461 m | 1512.467 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-20 | Telcordia GR-409
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Listing NEC OFC-ST1 (ETL) and c(ETL)
Flame Test Method IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | IEEE 1202 | UL 1685
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 177 kg/km | 118.939 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series Z-LA

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-free
Filler, quantity 4
Jacket Color Black
Jacket Marking Meters
Subunit, quantity 1
Fibers per Subunit, quantity 6
Total Fiber Count 6

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 13 mm | 0.512 in

Mechanical Specifications

Minimum Bend Radius, loaded 195 mm | 7.677 in
Minimum Bend Radius, unloaded 130 mm | 5.118 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 22 N/mm | 125.623 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 3 N-m | 26.552 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 461 m | 1512.467 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-20 | Telcordia GR-409
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Listing NEC OFC-ST1 (ETL) and c(ETL)
Flame Test Method IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | IEEE 1202 | UL 1685
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 177 kg/km | 118.939 lb/kft
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification