810010167/DB | C-006-DN-8F-M06BK/20G-PO01
Base Product: C-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor cable, LightScope ZWP® Gel-filled loose tube, 6 fiber, Singlemode G.657.A1, Meters jacket marking, Black jacket color, Dca flame rating
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | OPTICAL CABLE COMMSCOPE ADSS-NOTKtcdD 6J7A1 (1x6)OF 1,5kN {Serial Number} MM/YYYY 1234 M |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5.05 mm | 0.199 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 25 mm | 0.984 in |
Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Cable Crush Resistance, maximum | 15 N/mm | 85.652 lb/in |
Compression | 15 N/mm | 85.652 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 3 N-m | 26.552 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm |
Environmental Specifications
Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | IEC 60332-1-2 |
Flame Test Method | EN 50399 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
Cable weight | 34 kg/km | 22.847 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | OPTICAL CABLE COMMSCOPE ADSS-NOTKtcdD 6J7A1 (1x6)OF 1,5kN {Serial Number} MM/YYYY 1234 M |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5.05 mm | 0.199 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 25 mm | 0.984 in |
Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Cable Crush Resistance, maximum | 15 N/mm | 85.652 lb/in |
Compression | 15 N/mm | 85.652 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 3 N-m | 26.552 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm |
Environmental Specifications
Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | IEC 60332-1-2 |
Flame Test Method | EN 50399 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
Cable weight | 34 kg/km | 22.847 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse