Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810010214/DB | C-016-CA-8W-M16BK/40G/GRP/E

Base Product: C-CA

  • Available in:
  • Australia/New Zealand
  • EMEA

Fiber indoor/outdoor drop cable, 16-fiber, ULSZH, loose tube, Singlemode G.652.D, gel-filled, Meters jacket marking, Black jacket color, Eca flame rating. Provides Rodent Resistance

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CA

General Specifications

Armor Type Non-metallic rods
Cable Type Loose tube
Construction Type Armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 810009879/DB 24 x 9/125 OS2 ULSZH EN50575 CLASS E [Serial NUMBER] [METRE MARK]
Subunit, quantity 1
Fibers per Subunit, quantity 16
Total Fiber Count 16

Dimensions

Cable Length 2000 m | 6561.68 ft
Buffer Tube/Subunit Diameter 4 mm | 0.157 in
Diameter Over Jacket 11 mm | 0.433 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 320 mm | 12.598 in
Minimum Bend Radius, unloaded 240 mm | 9.449 in
Tensile Load, long term, maximum 750 N | 168.607 lbf
Tensile Load, short term, maximum 3000 N | 674.427 lbf
Cable Crush Resistance, maximum 30 N/mm | 171.304 lb/in
Compression 30 N/mm | 171.304 lb/in
Compression Test Method IEC 60794-1-2 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1 E4
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.652.D

Environmental Specifications

Installation temperature -20 °C to +70 °C (-4 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Environmental Test Specifications

Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 108 kg/km | 72.573 lb/kft

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CA

General Specifications

Armor Type Non-metallic rods
Cable Type Loose tube
Construction Type Armored
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 810009879/DB 24 x 9/125 OS2 ULSZH EN50575 CLASS E [Serial NUMBER] [METRE MARK]
Subunit, quantity 1
Fibers per Subunit, quantity 16
Total Fiber Count 16

Dimensions

Cable Length 2000 m | 6561.68 ft
Buffer Tube/Subunit Diameter 4 mm | 0.157 in
Diameter Over Jacket 11 mm | 0.433 in

Mechanical Specifications

Minimum Bend Radius, loaded 320 mm | 12.598 in
Minimum Bend Radius, unloaded 240 mm | 9.449 in
Tensile Load, long term, maximum 750 N | 168.607 lbf
Tensile Load, short term, maximum 3000 N | 674.427 lbf
Cable Crush Resistance, maximum 30 N/mm | 171.304 lb/in
Compression 30 N/mm | 171.304 lb/in
Compression Test Method IEC 60794-1-2 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1 E4
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.652.D

Environmental Specifications

Installation temperature -20 °C to +70 °C (-4 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Environmental Test Specifications

Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-2 F1

Packaging and Weights

Cable weight 108 kg/km | 72.573 lb/kft
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification