1-1828079-0
- Available in:
- Australia/New Zealand
- EMEA
Fiber Optic Simplex Connector Kit, Singlemode, slate
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Series | SECURE |
General Specifications
Application | For use with jacketed fiber cable |
Body Style | Simplex |
Boot Style | Bend limiting |
Color | Slate |
Color, boot | Blue |
Interface | LC/UPC |
Dimensions
Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Series | SECURE |
General Specifications
Application | For use with jacketed fiber cable |
Body Style | Simplex |
Boot Style | Bend limiting |
Color | Slate |
Color, boot | Blue |
Interface | LC/UPC |
Dimensions
Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse