1-5501380-6
- Available in:
- Asia
- Australia/New Zealand
- North America
ST Connector Kit, Singlemode, short boot
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color, boot | Black |
Color, housing | Silver |
Interface | ST/UPC |
Dimensions
Width | 9.8 mm | 0.386 in |
Length | 47.25 mm | 1.860 in |
Material Specifications
Ferrule Material | Zirconia |
Material Type, tubing | PVC |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, ULL, typical | 0.75 dB |
Return Loss, minimum | 20 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color, boot | Black |
Color, housing | Silver |
Interface | ST/UPC |
Dimensions
Width | 9.8 mm | 0.386 in |
Length | 47.25 mm | 1.860 in |
Material Specifications
Ferrule Material | Zirconia |
Material Type, tubing | PVC |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, ULL, typical | 0.75 dB |
Return Loss, minimum | 20 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse