1828078-2
- Available in:
- Australia/New Zealand
- EMEA
Fiber Optic Simplex Connector Kit,, Multimode, yellow
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Series | SECURE |
General Specifications
Application | For use with jacketed fiber cable |
Body Style | Simplex |
Boot Style | Bend limiting |
Color | Yellow |
Color, boot | Beige |
Interface | LC/UPC |
Dimensions
Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM2 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Series | SECURE |
General Specifications
Application | For use with jacketed fiber cable |
Body Style | Simplex |
Boot Style | Bend limiting |
Color | Yellow |
Color, boot | Beige |
Interface | LC/UPC |
Dimensions
Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM2 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse