1828456-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LC connector kit subassembly, Singlemode PC
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color, housing | Blue |
Ferrule Geometry | Pre-radiused |
Interface | LC/UPC |
Dimensions
Length | 26.14 mm | 1.029 in |
Material Specifications
Ferrule Material | Zirconia |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, ULL, typical | 0.3 dB |
Return Loss, minimum | 50 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color, housing | Blue |
Ferrule Geometry | Pre-radiused |
Interface | LC/UPC |
Dimensions
Length | 26.14 mm | 1.029 in |
Material Specifications
Ferrule Material | Zirconia |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, ULL, typical | 0.3 dB |
Return Loss, minimum | 50 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse