Warning Icon
This product was discontinued on: January 11, 2022

For other alternatives, please contact us for more information.

1 Replacement products available

1918385-3

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • North America

Fiber Optic OM3 and OM4 Multimode Epoxy/Polish Connector, LC simplex, aqua

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Application For use with buffered fiber
Body Style Simplex
Boot Style Short
Color Aqua
Color, boot Aqua
Interface LC/UPC

Dimensions

Compatible Cable Diameter 0.9 mm | 0.035 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3 | OM4

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Application For use with buffered fiber
Body Style Simplex
Boot Style Short
Color Aqua
Color, boot Aqua
Interface LC/UPC

Dimensions

Compatible Cable Diameter 0.9 mm | 0.035 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3 | OM4

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification