460201084
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Connector, SN/UPC for 1.6 mm cable
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Color, boot | Black |
Color, housing | Navy blue |
Interface | SN/UPC |
Dimensions
Length | 50.9 mm | 2.004 in |
Compatible Cable Diameter | 1.5 mm | 0.059 in | 1.6 mm | 0.063 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss, maximum | 0.25 dB |
Return Loss, minimum | 50 dB |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Color, boot | Black |
Color, housing | Navy blue |
Interface | SN/UPC |
Dimensions
Length | 50.9 mm | 2.004 in |
Compatible Cable Diameter | 1.5 mm | 0.059 in | 1.6 mm | 0.063 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss, maximum | 0.25 dB |
Return Loss, minimum | 50 dB |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse