5502579-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ST Connector Kit, Singlemode
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color, boot | Yellow |
Color, housing | Silver |
Interface | ST/UPC |
Dimensions
Width | 9.8 mm | 0.386 in |
Length | 78 mm | 3.071 in |
Material Specifications
Ferrule Material | Zirconia |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color, boot | Yellow |
Color, housing | Silver |
Interface | ST/UPC |
Dimensions
Width | 9.8 mm | 0.386 in |
Length | 78 mm | 3.071 in |
Material Specifications
Ferrule Material | Zirconia |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse