760150540 | SFC-SC/APC-16-GR
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Field Installable Connector, SC, Singlemode-APC, Green, for 1.6 mm
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
Product Brand | TeraSPEED® |
Product Series | Qwik-Fuse |
General Specifications
Body Style | Simplex |
Color | Green |
Ferrule Geometry | Pre-radiused |
Interface | SC/APC |
Dimensions
Length | 56 mm | 2.205 in |
Compatible Cable Diameter | 1.6 mm | 0.063 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D and G.657.A1 | OS2 |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss, ULL, typical | 0.3 dB |
Return Loss, minimum | 65 dB |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
Product Brand | TeraSPEED® |
Product Series | Qwik-Fuse |
General Specifications
Body Style | Simplex |
Color | Green |
Ferrule Geometry | Pre-radiused |
Interface | SC/APC |
Dimensions
Length | 56 mm | 2.205 in |
Compatible Cable Diameter | 1.6 mm | 0.063 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D and G.657.A1 | OS2 |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss, ULL, typical | 0.3 dB |
Return Loss, minimum | 65 dB |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse