760242874 | MFC-LCF-09-5Y-12-PACK
Base Product: QWIK-FUSE
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik-Fuse Connector, LC, OM3/OM4/OM5, Aqua, for 250µm/900µm, 12 per pack
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Body Style | BTW |
Color, boot | Aqua |
Color, housing | Aqua |
Ferrule Geometry | Factory polished |
Interface | LC/UPC |
Interface Feature | Field Installable | Fusion splice |
Dimensions
Tube Length | 32 mm | 1.260 in |
Compatible Cable Diameter | 0.25 mm | 0.01 in | 0.9 mm | 0.035 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 0.74 lb @ 0 ° | 1.03 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 | OM5, LazrSPEED® wideband |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss, maximum | 0.25 dB |
Insertion Loss, typical | 0.1 dB |
Return Loss, minimum | 30 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Body Style | BTW |
Color, boot | Aqua |
Color, housing | Aqua |
Ferrule Geometry | Factory polished |
Interface | LC/UPC |
Interface Feature | Field Installable | Fusion splice |
Dimensions
Tube Length | 32 mm | 1.260 in |
Compatible Cable Diameter | 0.25 mm | 0.01 in | 0.9 mm | 0.035 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 0.74 lb @ 0 ° | 1.03 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 | OM5, LazrSPEED® wideband |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss, maximum | 0.25 dB |
Insertion Loss, typical | 0.1 dB |
Return Loss, minimum | 30 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Warranty
Other Ways to Browse