760243397 | SFC-SCAF-09-8Y-12-PACK
Base Product: QWIK-FUSE
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik-Fuse Connector, SC, Singlemode-APC, Green, for 250µm/900µm, 12 per pack
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik-Fuse |
General Specifications
Body Style | BTW |
Color, boot | Green |
Color, housing | Green |
Ferrule Geometry | Factory polished |
Interface | SC/APC |
Interface Feature | Field Installable | Fusion splice |
Dimensions
Tube Length | 32 mm | 1.260 in |
Compatible Cable Diameter | 0.25 mm | 0.01 in | 0.9 mm | 0.035 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.12 lb @ 0 ° | 1.57 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Optical Components Standard | ANSI/TIA-568. 3-D | GR-1081 | IEC 61753-1 |
Insertion Loss, maximum | 0.3 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik-Fuse |
General Specifications
Body Style | BTW |
Color, boot | Green |
Color, housing | Green |
Ferrule Geometry | Factory polished |
Interface | SC/APC |
Interface Feature | Field Installable | Fusion splice |
Dimensions
Tube Length | 32 mm | 1.260 in |
Compatible Cable Diameter | 0.25 mm | 0.01 in | 0.9 mm | 0.035 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.12 lb @ 0 ° | 1.57 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Optical Components Standard | ANSI/TIA-568. 3-D | GR-1081 | IEC 61753-1 |
Insertion Loss, maximum | 0.3 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Warranty
Other Ways to Browse