760253591 | MFC-STF-UNV-5X
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik II Connector™, ST, OM3/4/5, Aqua, 0.25/0.9/2.0/3.0 mm, single pack
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® | Qwik |
Product Series | Qwik II |
General Specifications
Body Style | BTW |
Color | Aqua |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | ST/UPC |
Interface Feature | Field Installable | Mechanical splice |
Dimensions
Length | 50.2 mm | 1.976 in |
Compatible Cable Diameter, maximum | 0.9 mm | 0.035 in |
Compatible Cable Diameter, minimum | 0.25 mm | 0.01 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 | OM5, LazrSPEED® wideband |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.5 dB |
Insertion Loss, typical | 0.1 dB |
Return Loss, minimum | 20 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® | Qwik |
Product Series | Qwik II |
General Specifications
Body Style | BTW |
Color | Aqua |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | ST/UPC |
Interface Feature | Field Installable | Mechanical splice |
Dimensions
Length | 50.2 mm | 1.976 in |
Compatible Cable Diameter, maximum | 0.9 mm | 0.035 in |
Compatible Cable Diameter, minimum | 0.25 mm | 0.01 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 | OM5, LazrSPEED® wideband |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.5 dB |
Insertion Loss, typical | 0.1 dB |
Return Loss, minimum | 20 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse