760241518 | EPX-1U-MOD-OPEN-F-ANG-FX (AGL-1U-ANG-FX)
Base Product: EPX-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EPX 1U fixed angled panel, accepts (4) G2 modules or adapter packs providing up to 48 duplex LC or 32 MPO ports
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EPX |
General Specifications
Application | Accepts four G2 modular cassettes |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Ports, quantity | 0 |
Dimensions
Height | 44 mm | 1.732 in |
Width | 482.6 mm | 19 in |
Depth | 232 mm | 9.134 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EPX |
General Specifications
Application | Accepts four G2 modular cassettes |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Ports, quantity | 0 |
Dimensions
Height | 44 mm | 1.732 in |
Width | 482.6 mm | 19 in |
Depth | 232 mm | 9.134 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Assembly Drawing
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse