760242454 | EPX-1U-MOD-OPEN-ANG (AGL-1U-ANG-SL)
Base Product: EPX-PANELS
- Available in:
- EMEA
- Latin America
- North America
EPX 1U angled sliding panel, accepts (4) G2 modules or adapter packs providing up to 48 duplex LC or 32 MPO ports
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EPX |
General Specifications
Application | Accepts four G2 modular cassettes |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 43.6 mm | 1.717 in |
Width | 483 mm | 19.016 in |
Depth | 278 mm | 10.945 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 1.742 kg | 3.84 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EPX |
General Specifications
Application | Accepts four G2 modular cassettes |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 43.6 mm | 1.717 in |
Width | 483 mm | 19.016 in |
Depth | 278 mm | 10.945 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 1.742 kg | 3.84 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse