FL2-ADAPTER-PACKS
Base Product
- Available in:
- North America
FL2000 Fiber Optic Adapter-pack
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
All FL2000 panels accommodate 6pak adapters. 6paks are available in all connector styles and can be ordered as needed. CommScope’s removable angled retainers allow easy access for single fiber maintenance. Two types of FL2 6pack adapter plates are offered:
6pak Adapter Plates
6pak Adapter Plates with Pigtails
6pak Adapter Plates
- Completely interchangeable between FL2000 panel, FL1000 rack and wall box products
- Can be ordered with all standard types of adapters and connectors
- Feature CommScope’s removable angled retainers which provide superior fiber management
- No tools required to install into FL2000 and FL1000 products
6pak Adapter Plates with Pigtails
- Can be purchased and installed as growth necessitates
- Available with preterminated three- or five-meter pigtails
- Pigtails consist of a single outer jacket containing six color-coded 900 μm fibers
- One end of pigtail terminated with chosen connector style and installed into the 6pak adapters
- Saves installation time
- FL2000 is a multi-purpose modular solution ideal for cabinet, rack, wall mount or medium size frame applications, ideal for small to medium size fiber counts
- FL2000 adapter packs can be ordered with adapters only or with pre-terminated three- or five-meter pigtails
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack | Fiber adapter pack with pigtails | Fiber adapter pack, blank |
Product Series | FL2000 |
General Specifications
Application | For use with FL2 panels |
Color, front | Putty white |
Interface | LC/APC | LC/UPC | SC/APC | SC/UPC |
Dimensions
Height | 27.94 mm | 1.100 in |
Width | 149.86 mm | 5.900 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack | Fiber adapter pack with pigtails | Fiber adapter pack, blank |
Product Series | FL2000 |
General Specifications
Application | For use with FL2 panels |
Color, front | Putty white |
Interface | LC/APC | LC/UPC | SC/APC | SC/UPC |
Dimensions
Height | 27.94 mm | 1.100 in |
Width | 149.86 mm | 5.900 in |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse