Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760242976 | 360DPiP-12LC-SM

Base Product: G2-ADAPTER-PACKS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

InstaPATCH® 360, TeraSPEED® SYSTIMAX 360 Distribution Panel 12 LC  Blue iPatch Ready

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber adapter pack

General Specifications

Application Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures
Adapter Color Blue
Body Style Ganged
Intelligence Type iPatch® ready
Interface LC/UPC
Interface Feature Dust caps
Pigtails Included, quantity 0
Shuttered No
Total Ports, quantity 12

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber adapter pack

General Specifications

Application Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures
Adapter Color Blue
Body Style Ganged
Intelligence Type iPatch® ready
Interface LC/UPC
Interface Feature Dust caps
Pigtails Included, quantity 0
Shuttered No
Total Ports, quantity 12

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification