FL2000 Fiber Optic Adapter pack, 6 multimode LC/UPC duplex adapters
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber adapter pack |
Product Series | FL2000 |
General Specifications
Application | For use with FL2 panels |
Adapter Color | Beige |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Putty white |
Interface | LC/UPC |
Total Ports, quantity, front | 12 |
Dimensions
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Fiber adapter pack |
Product Series | FL2000 |
General Specifications
Application | For use with FL2 panels |
Adapter Color | Beige |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Putty white |
Interface | LC/UPC |
Total Ports, quantity, front | 12 |
Dimensions
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse