EHD-2U
Base Product: EHD-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX® EHD 2U sliding tray fiber panel, accepts (12) EHD ULL modules, splice cassettes or MPO panels, providing up to 144 duplex LC ports or up to 144 MPO ports, High Speed Migration
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EHD |
General Specifications
Application | Accepts 12 EHD Universal Modules, or EHD MPO adapter packs |
Color | Black |
Interface, front | Unloaded |
Rack Units | 2 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 538.48 mm | 21.2 in |
Packaging and Weights
Weight, net | 8.8 kg | 19.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EHD |
General Specifications
Application | Accepts 12 EHD Universal Modules, or EHD MPO adapter packs |
Color | Black |
Interface, front | Unloaded |
Rack Units | 2 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 538.48 mm | 21.2 in |
Packaging and Weights
Weight, net | 8.8 kg | 19.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
User Manual
Video
EHD-1RU Panel Day 1 Installation

EHD-1RU Panel Day 1 Installation

url_109
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Video
EHD-1RU Panel Day 1 Installation

EHD-1RU Panel Day 1 Installation

url_109
Visio Stencil
Warranty
Other Ways to Browse