Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760237339 | HD-iP-4U-384F-LC-DM24-ULL-LS-FX

Base Product: IPATCH-PANELS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HD iPATCH 4U 384F-LC Distribution MPO24 ULL Module, LazrSPEED, Fixed Shelf

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Brand iPatch® | imVision®
Product Series HD | IPATCH

General Specifications

Color Black + Silver gray (front)
Intelligence Type iPatch® enabled
Interface, front LC/UPC
Rack Units 4
Shelf Movement Fixed
Total Ports, quantity 192

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 553.97 mm | 21.81 in

Material Specifications

Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
RCM Compliant to electrical safety & telecommunications requirements
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Brand iPatch® | imVision®
Product Series HD | IPATCH

General Specifications

Color Black + Silver gray (front)
Intelligence Type iPatch® enabled
Interface, front LC/UPC
Rack Units 4
Shelf Movement Fixed
Total Ports, quantity 192

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 553.97 mm | 21.81 in

Material Specifications

Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
RCM Compliant to electrical safety & telecommunications requirements
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted