760033928 | 600G2-1U-UP-FX
- Available in:
- Asia
- Australia/New Zealand
- China
- India
G2 1U Fixed Faceplate style, unloaded Fiber Optic Panel, without front faceplate, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Regional Availability Note | Discontinued in all other regions since December 14, 2019 and replaced by 760234738 | SD-1U-FX-UP in North America, Latin America and EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
General Specifications
Application | Accepts one G2 front faceplate | Accepts two RoloSplices with three trays each |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in | ETSI 600 mm |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 355.6 mm | 14 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Included | Cable management kit | Cover | Instruction sheet | Label | Mounting hardware | Strain relief |
Weight, net | 3.266 kg | 7.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Regional Availability Note | Discontinued in all other regions since December 14, 2019 and replaced by 760234738 | SD-1U-FX-UP in North America, Latin America and EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
General Specifications
Application | Accepts one G2 front faceplate | Accepts two RoloSplices with three trays each |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in | ETSI 600 mm |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 355.6 mm | 14 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Included | Cable management kit | Cover | Instruction sheet | Label | Mounting hardware | Strain relief |
Weight, net | 3.266 kg | 7.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse