760256114 | PPL-MM-8AU-8AP-OM4-BEU
Base Product: PROPEL-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel ULL Multimode OM4 MPO-8 Mesh Module, 4x8f MPO/APC non-pinned to 4X8f MPO/APC pinned
Features and Benefits
This module simplifies mesh network fiber cabling management and software managed routing.
It takes 4 MPO8 ports from 4 different switches on the rear and assigns a pair from each to each of the 4 MPO8 ports on the front. It replaces a series of array cables (internally) and uses 4 standard MPO8 ULL patch cords on the front to 4 separate switches.
It takes 4 MPO8 ports from 4 different switches on the rear and assigns a pair from each to each of the 4 MPO8 ports on the front. It replaces a series of array cables (internally) and uses 4 standard MPO8 ULL patch cords on the front to 4 separate switches.
- Replicates mesh architecture redundancy without cable congestion
- Can be installed and removed from front or rear of panel
- Serialized QR code provides easy access to factory optical test results
- This component requires 3 of the 12 lanes on the Propel Panel blade
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber module |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color, front | Gray |
Color, rear | Gray |
Interface, front | MPO |
Interface Feature, front | APC | Internal shutters | MPO Pinned |
Interface, rear | MPO |
Interface Feature, rear | APC | Internal shutters | MPO Non-Pinned |
Total Fibers, quantity | 32 |
Total Ports, quantity, front | 4 |
Total Ports, quantity, rear | 4 |
Dimensions
Height | 11 mm | 0.433 in |
Width | 98 mm | 3.858 in |
Depth | 170 mm | 6.693 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® 550 |
Insertion Loss, maximum | 0.4 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber module |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color, front | Gray |
Color, rear | Gray |
Interface, front | MPO |
Interface Feature, front | APC | Internal shutters | MPO Pinned |
Interface, rear | MPO |
Interface Feature, rear | APC | Internal shutters | MPO Non-Pinned |
Total Fibers, quantity | 32 |
Total Ports, quantity, front | 4 |
Total Ports, quantity, rear | 4 |
Dimensions
Height | 11 mm | 0.433 in |
Width | 98 mm | 3.858 in |
Depth | 170 mm | 6.693 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® 550 |
Insertion Loss, maximum | 0.4 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse