760239068 | UDS-2U-BK-LA-B
Base Product: UDS-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
UDS 2RU splice panel, 144 duplex LC/APC ports, Enhanced Method B
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | UDS |
General Specifications
Application | Preloaded with 12 UDS modules |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | LC/APC |
Pigtail Assembly Type | 12-fiber, ribbon |
Pigtails Included, quantity | 12 |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Fixed |
Splice Trays Included, quantity | 2 |
Total Ports, quantity | 144 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 444.5 mm | 17.5 in |
Depth | 609.6 mm | 24 in |
Optical Specifications
Insertion Loss, maximum | 0.4 dB |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.804 kg | 15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | UDS |
General Specifications
Application | Preloaded with 12 UDS modules |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | LC/APC |
Pigtail Assembly Type | 12-fiber, ribbon |
Pigtails Included, quantity | 12 |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Fixed |
Splice Trays Included, quantity | 2 |
Total Ports, quantity | 144 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 444.5 mm | 17.5 in |
Depth | 609.6 mm | 24 in |
Optical Specifications
Insertion Loss, maximum | 0.4 dB |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.804 kg | 15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Ultra Density Splice Chassis Instructions Playlist

Ultra Density Splice Chassis Instructions Playlist
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Ultra Density Splice Chassis Instructions Playlist

Ultra Density Splice Chassis Instructions Playlist
Visio Stencil
Warranty
Other Ways to Browse