760107516 | 360DP-6MPO
Base Product: G2-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360G2 Distribution Adapter Pack, 6 x MPO, method B
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Series | G2 |
General Specifications
Adapter Color | Gray |
Intelligence Type | iPatch® ready |
Interface | MPO |
Interface Feature | Key up |
Pigtails Included, quantity | 0 |
Shuttered | No |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Series | G2 |
General Specifications
Adapter Color | Gray |
Intelligence Type | iPatch® ready |
Interface | MPO |
Interface Feature | Key up |
Pigtails Included, quantity | 0 |
Shuttered | No |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse